Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless electric drives
OSP-E-Linear Actuator
OSP-E..SB KO - Electric linear actuator with ball screw
PARKER AUTOMATION DIVISION EUROPE
...
OSP-E-Linear Actuator
OSP-E..SB KO - Electric linear actuator with ball screw
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PO-OSPE25-10300-00000-000000 (00000000000)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Series
SIZE
Type of actuator
DRIVETYPE
Carriage
CARRIER
Pitch
PITCH [mm]
Drive Shaft
DRIVESHAFT
EXTERNALGUIDE [mm]
Mounting position guide
GUIDEPOSITION
Stroke length
TRAVEL [mm]
SAFETY [mm]
KM [mm]
Order Stroke
ORDERSTROKE [mm]
Maximum Stroke
MAXSTROKE [mm]
NIRO
Mounting at carrier
COMPENSATION [mm]
Mounting End Cap Mounting
ENDCAP [mm]
Mounting
PROFILE [mm]
1
2
3
OSP-E25-SB
1 - OSP-E..SB Ball screw actuator
0 - Standard
3 - 5 mm
0 - Plain shaft / Motor Standard
0 - Without
Mounting Standard
0
0
0
0
1100.000
0 - Standard
0 - Without
0 - Without
0 - Without
OSP-E32-SB
1 - OSP-E..SB Ball screw actuator
0 - Standard
3 - 5 mm
0 - Plain shaft / Motor Standard
0 - Without
Mounting Standard
0
0
0
0
2000.000
0 - Standard
0 - Without
0 - Without
0 - Without
OSP-E50-SB
1 - OSP-E..SB Ball screw actuator
0 - Standard
3 - 5 mm
0 - Plain shaft / Motor Standard
0 - Without
Mounting Standard
0
0
0
0
3200.000
0 - Standard
0 - Without
0 - Without
0 - Without
Näytä pakattu näyttö (3 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
PARKER AUTOMATION DIVISION EUROPE
- OSP-E..SB KO
Tilausnumero
PO-OSPE25-10300-00000-000000 (00000000000)
Shorttext
Electric linear actuator with ball screw
Viimeisin muutos
23.06.2020 12:58:19
Yksikkö
Avainsanat
AUTOMATION
Actuator
Actuators
DIVISION
EUROPE
Electric linear actuator
Rodless
ball screw
electric drives
Luokitukset
CNS
CNSERPBASE Object Properties
ECLASS 5.1
23-30-18-01 Electromechanical cylinder
ECLASS 5.0
23-30-18-01 01